??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC M415-M415-M415-T0117-000
HELP_VARIABLE
Company
Balluff
Description
Splitter
Bill of material
BALLUFF BCC M415-M415-M415-T0117-000
VERF
Availability
Available
BC
Order code
BCC0M3P
TC
Artikelbezeichnung
BCC M415-M415-M415-T0117-000
PX
Product view
58672_00
TECH
Tech. Details
Tech. Detail
ICON
WEBINC
Product family
W
Gewicht
0.030 Kg
TRAFFIC
Customs number
DESCRIPT
Description
Connection 1 = M12x1-Female, 5-pin, A-coded, Connection 2 = M12x1-Male, 5-pin, A-coded, Connection 3 = M12x1-Female, 5-pin, A-coded, Operating voltage Ub = 250 VDC / 250 VAC, Rated current (40 °C) = 4.0 A, IP rating = IP68, Ambient temperature = -25...85 °C, Approval/Conformity = CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.